Tube-in-tube heat exchanger, HE 0.5

015D0002

Inlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 0.332 Kg
Net weight 0.332 Kg
Volume 0.29 Liter
EAN 5702422021797

 

Approval EAC
LLC CDC TYSK
RoHS
RoHS China
China RoHS compliance Yes
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 40 bar
Max. test pressure [psig] 580 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -60 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -76 °F
Oil free refrigerants R513A
Outlet connection type Solder, ODF
Outlet size [in] 1/4 in
Packing format Multi pack
Product accessories No
Product group Heat exchangers
Product Name Description Tube-in-tube heat exchanger
Quantity per packing format 18 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1270
R134a
R22
R290
R404A
R407A
R407C
R407F
R422B
R422D
R448A
R449A
R450A
R452A
R507A
R513A
R600
R600a
R407H
R449B
R454C
R455A
R454A
SCIP dossier no. 97d6c0ce-2269-4906-b867-15c82d66a06e
Serviceable No
Type HE 0.5
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality