Micro Channel Heat Exchangers

Shows 34 product(s)

021U0085

Micro Channel heat exchanger, MCHE D1700-C, Multi pack

Rated capacity R410A [kW]: 24.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

021U0086

Micro Channel heat exchanger, MCHE D1900-C, Multi pack

Rated capacity R410A [kW]: 50.70, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

021U0087

Micro Channel heat exchanger, MCHE D1000-C, Industrial pack

Rated capacity R410A [kW]: 2.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

021U0088

Micro Channel heat exchanger, MCHE D1100-C, Industrial pack

Rated capacity R410A [kW]: 3.10, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

021U0089

Micro Channel heat exchanger, MCHE D1200-C, Industrial pack

Rated capacity R410A [kW]: 4.90, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

View: