Cartridge pressure switch, ACB, 2.50 bar, 1.50 bar
061F6026
This product has been discontinued.
Higher activ. pressure [bar]: 2.50, Lower activ. pressure [bar]: 1.50, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65