CO2 Multi Ejector HP 3875, CTM 6

032F5674

Refrigerants: R744, Max. Working Pressure [bar]: 140.0, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 12.313 Kg
Net weight 9.4 Kg
Volume 12.788 Liter
EAN 5702428997621

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -14 °F
Approval PED
cURus
Body material Aluminum Alloy
Capacity Mass flow [lb/h] 8543 lb/h
Capacity – Mass flow [kg/h] 3875 kg/h
China RoHS compliance Out of scope
Conn. A size for brazing [in] 7/8 in
Conn. A size for welding [in] 3/4 in
Conn. A type for brazing ODF
Conn. C size for brazing [in] 7/8 in
Conn. C size for welding [in] 3/4 in
Conn. C type for brazing ODF
Conn. E size for brazing [in] 1 1/8 in
Conn. E size for welding [in] 1 in
Conn. E type for brazing ODF
Connection B function High pressure inlet measuring
Connection D function Suction inlet measuring
Connection F function Receiver outlet measuring
Connection material Stainless steel
Connector A function High pressure inlet
Connector C function Suction inlet
Connector E function Receiver outlet
Connectors standard EN 10220
Ejector material Brass
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Function NC
In scope of WEEE and contain batteries No
Liquid cap. - Mass flow [lb/h] 0 lb/h
Liquid cap. – Mass flow [kg/h] 0 kg/h
Lubricants compatibility POE
PAG
Mass flow conditions R744/1305 psig/95 °F
R744/90 bar/35 °C
Mass flow Ejector 1[kg/h] 125 kg/h
Mass flow Ejector 1[lb/h] 275.5 lb/h
Mass flow Ejector 2 [lb/h] 551 lb/h
Mass flow Ejector 2[kg/h] 250 kg/h
Mass flow Ejector 3 [kg/h] 500 kg/h
Mass flow Ejector 3 [lb/h] 1102 lb/h
Mass flow Ejector 4 [kg/h] 1000 kg/h
Mass flow Ejector 4 [lb/h] 2204 lb/h
Mass flow Ejector 5 [kg/h] 1000 kg/h
Mass flow Ejector 5 [lb/h] 2204 lb/h
Mass flow Ejector 6 [kg/h] 1000 kg/h
Mass flow Ejector 6 [lb/h] 2204 lb/h
Max. test pressure [bar] 200 bar
Max. test pressure [psig] 2716.6 psig
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Max.DeltaP E-C conn. [bar] 20 bar
Max.DeltaP E-C conn. [psig] 290 psi
MaxOPD [bar] 90 bar
MaxOPD [psig] 1221 psig
Media temperature range [°C] [max] 50 °C
Media temperature range [°C] [min] -10 °C
Media temperature range [°F] [max] 122 °F
Media temperature range [°F] [min] -14 °F
MinOPD [bar] 0.1 bar
MinOPD [psig] 1.36 psig
Packing format Single pack
Parts Program name CTM
Pressure range category High pressure
Product group Multi ejectors
Product Name Description CTM High pressure valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
Serviceable Multi ejector spare parts
Type CTM 6
UK RoHS compliance Out of scope
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality