Approval |
EAC LLC CDC TYSK |
China RoHS compliance |
Out of scope |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(a), 6(c) |
In scope of WEEE and contain batteries |
No |
Orifice size |
02 |
Packing format |
Multi pack |
Parts Program name |
PHT TE5 |
Product accessories |
TXV accessories |
Product group |
Expansion valves |
Product Name Description |
Orifice for expansion valve |
Quantity per packing format |
8 pc |
Rated cap. cond. Range N [IMP] |
tcond=100 °F tevap=40 °F tliq=98 °F |
Rated cap. cond. Range N [SI] |
tconc=38 °C tevap=4.4 °C tliq=37 °C |
Rated cap. R134a, Range N [kW] |
16 kW |
Rated cap. R134a, Range N [TR] |
4.5 TR |
Rated cap. R22, Range B [kW] |
16.7 kW |
Rated cap. R22, Range B [TR] |
4.76 TR |
Rated cap. R22, Range N [kW] |
25 kW |
Rated cap. R22, Range N [TR] |
7 TR |
Rated cap. R404A, Range B [kW] |
10.9 kW |
Rated cap. R404A, Range B [TR] |
3.09 TR |
Rated cap. R404A, Range N [kW] |
19 kW |
Rated cap. R404A, Range N [TR] |
5.5 TR |
Rated cap. R407A, Range N [kW] |
25 kW |
Rated cap. R407A, Range N [TR] |
7 TR |
Rated cap. R407C, Range N [kW] |
25 kW |
Rated cap. R407C, Range N [TR] |
7 TR |
Rated cap. R407F, Range N [kW] |
28 kW |
Rated cap. R407F, Range N [TR] |
8 TR |
Rated cap. R507, Range B [kW] |
10.9 kW |
Rated cap. R507, Range B [TR] |
3.09 TR |
Rated cap. R507, Range N [kW] |
19 kW |
Rated cap. R507, Range N [TR] |
5.5 TR |
Rated cap.R1234yf, Range N [kW |
14 kW |
Rated cap.R1234yf, Range N [TR |
4 TR |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R404A/R507A R407A R407C R407F R448A R449A R452A R513A R1234yf |
SCIP dossier no. |
7a4717a2-7803-4273-9d94-59ccfb927c1e |
SCIP dossier product name |
TE |
Serviceable |
TXV spare parts |
Type |
ORF |
UK RoHS compliance |
Out of scope |
Used for product |
PHT/TE 5 |