Desuperheating valve, TXI 2, Flare
068-3249
This product has been discontinued.
Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Flare, Pressure range (Pi) [bar]: 0 - 2, Temperature range [°C]: 100 - 130