Electric expansion valve, AKVA 10-8, Stainless steel

068F3268

Outlet size [in]: 3/4 in, Inlet size [in]: 1/2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.251

Product details

Gross weight 0.474 Kg
Net weight 0.406 Kg
Volume 1.113 Liter
EAN 5702422154884

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -58 °F
Approval EAC
LLC CDC TYSK
Body material Stainless steel
Built-in filter size [µm] 100 µm
China RoHS compliance Out of scope
Coil No
Compatible Danfoss controllers EKC 315A
EKE 347
Connection material Steel
Cv value [gal/min] 0.29 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Flow direction indicator Embossed 1-way arrow
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Weld connection
Inlet size [in] 1/2 in
Kv value [m³/h] 0.251 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 18 bar
MaxOPD[psi] 10W AC 260 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -58 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 18 bar
Orifice size [mm] 2.4 mm
Outlet connection type Weld connection
Outlet size [in] 3/4 in
Packing format Multi pack
Parts Program name AKVA
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 18 pc
Rated cap. conditions [IMP] tcond=90 °F
tliq=82 °F
tevap=4
Rated cap. conditions [SI] tcond=32 °C
tliq=28 °C
tevap=5
Rated capacity R717 [kW] 100 kW
REACH Candidate List substances No
Refrigerants R744
R717
Serviceable Electric valve spare parts
Type AKVA 10-8
Type designation Electric expansion valve
UK RoHS compliance Out of scope
Working principle PWM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality