Shows 21 product(s)
Hot gas bypass regulator, KVC 12
Inlet size [mm]: 12.00, Inlet connection type: Flare, Outlet size [mm]: 12.00, Outlet connection type: Flare, 0.2 bar - 6.0 bar, Kv value [m³/h]: 0.680, Max. Working Pressure [bar]: 28.0
Hot gas bypass regulator, KVC 15
Inlet size [mm]: 16.00, Inlet connection type: Flare, Outlet size [mm]: 16.00, Outlet connection type: Flare, 0.2 bar - 6.0 bar, Kv value [m³/h]: 1.250, Max. Working Pressure [bar]: 28.0
Hot gas bypass regulator, KVC 12
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 0.680, Max. Working Pressure [bar]: 28.0
Hot gas bypass regulator, KVC 22
Inlet size [mm]: 22.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 1.850, Max. Working Pressure [bar]: 28.0
Hot gas bypass regulator, KVC 12
Inlet size [mm]: 12.00, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0.2 bar - 6.0 bar, Kv value [m³/h]: 0.680, Max. Working Pressure [bar]: 28.0