Multifunction valve body, SVL 125, SVL Flexline, Direction: Straightway, 125.0 mm

148B6115

Used for product: SVL 125

Product details

Gross weight 33.5 Kg
Net weight 26.16 Kg
Volume 108.1 Liter
EAN 5702428485869

 

Approval CE
UKCA
Body material Steel
Brand SVL Flexline
China RoHS compliance Out of scope
Connection material Steel
Connection standard ASME B 36.10M SCHEDULE 40
Direction Straightway
EU RoHS compliance Out of scope
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
2
In scope of WEEE and contain batteries No
Inlet connection size [in] 5 in
Inlet connection size [mm] 125 mm
Inlet connection type Butt weld
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Outlet connection size [in] 5 in
Outlet connection size [mm] 125 mm
Outlet connection type Butt weld
Packing format Single pack
Parts Program name CHV-X
FIA
SCA-X
SVA-S / SVA-L
PED category III
Product accessories SVL Flexline accessories
Product description Valve house
Product group Multifunction valves
Product Name Description Multifunction valve body
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1233zd(E)
R1234yf
R1270
R134a
R152a
R22
R23
R236fa
R290
R32
R402A
R404A
R407A
R407C
R407F
R410A
R417A
R427A
R438A
R448A
R449A
R452A
R513A
R600a
R717
R744
R113
R114
R1234ze(E)
R125
R1336mzz(Z)
R170
R227ea
R401A
R402B
R407B
R407H
R408A
R409A
R421A
R422A
R422B
R422D
R444B
R447A
R449B
R450A
R454B
R455A
R502
R503
R600
RE170
R507A
R1150
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Serviceable SVL Flexline spare parts
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -76 °F
Type SVL 125
UK RoHS compliance Out of scope
Used for product SVL 125

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality