Hand operated regulating valve, REG-SA 15, Steel
148B5214
Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0