Valve body for water reg.valve, WVH, 1 1/2

016D5040

Connection type: G, Kv value [m³/h]: 21.000, Used for product: WVTS 40; WVS 40

Product details

Gross weight 6.218 Kg
Net weight 5.876 Kg
Volume 8.68 Liter
EAN 5702422023142

 

Approval EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Body material Cast iron
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection size [in] 1 1/2
Connection standard ISO 228-1
Connection type G
Differential pressure [bar] [max] 4 bar
Differential pressure [bar] [min] 0.5 bar
Differential pressure [psi] [max] 58 psi
Differential pressure [psi] [min] 7.2 psi
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kv value [m³/h] 21 m³/h
Max. test pressure [bar] Pe 16 bar
Max. test pressure [psig] 232 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media Neutral media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] -13 °F
Orifice size [mm] 40 mm
Orifice size fraction [in] 1 1/2 in
Packing format Single pack
Parts included Flange bolts
Flange gaskets
Screws for pilot valve
Valve body
Parts Program name WVS
WVTS
Product accessories Generic accessories
Product group Water regulating valves
Product Name Description Valve body for water reg.valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 35587cc7-2e85-4a1f-b50a-df0b101db69
SCIP dossier product name 016D1017
Serviceable Water valve spare parts
Type WVH
UK RoHS compliance Out of scope
Used for product WVS 40
WVTS 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality