Shows 321 product(s)
Pressure transmitter, AKS 32R, -1.00 bar - 34.00 bar, -14.50 psi - 493.13 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DG36-A0BC08-0
Pressure transmitter, AKS 32R, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 32R-D636-A1CD21-0
Pressure transmitter, AKS 32R, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-D636-A1BC08-0
Pressure transmitter, AKS 3000, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-2021-A1BC08-0
Pressure transmitter, AKS 3000, -1.00 bar - 20.00 bar, -14.50 psi - 290.08 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-9231-A1BC08-0