FVF, With draining ball valve, Flange

065B7728

FVF DN25 PN16 with Ball Valve mounted on

Product details

Gross weight 3.8 Kg
Net weight 3.8 Kg
Volume 2.852 Liter
EAN 5702421555132

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 25
Connection types Flange
Description FVF DN25 PN16 with Ball Valve mounted on
Diameter [mm] 25 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 16.5 m³/h
Label product Yes
Material of the product Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.87 mm
Number of meshes [n/cm²] 64
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Strainer type With draining ball valve
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality