Energy meters, For product type: Generic across portfolio, Tail Piece DN20 G1"-R3/4" PN25 130°C pair

087G6072

Product Type: Accessories

Product details

Gross weight 0.23 Kg
Net weight 0.22 Kg
Volume 0.135 Liter
EAN 5710104061344

 

China RoHS compliance Yes
Connection size R 3/4 x G 3/4 B
Connection types Thread
Description Tail Piece DN20 G1"-R3/4" PN25 130°C pair
Diameter [mm] 25 mm
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
For product type Generic across portfolio
In scope of WEEE Yes
Packing format Single pack
Packing quantity 2
Pressure nominal [bar] 25 bar
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f94a8610-7c2e-409d-b7dc-b26c5fc310be
SCIP dossier product name Entrance HM accessories - screwing set 120°C
Type Accessories
Type of accessories Fittings PN25 130°C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality