Heating Mats, DEVIheat™ 150S, 150 W/m², 0.50 m², Supply voltage [V] AC: 230

140F0328

Cable type: Single conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1.00, Application: Floor heating

Product details

Gross weight 0.818 Kg
Net weight 0.81 Kg
Volume 12.199 Liter
EAN 5703466202777

 

Application Floor heating
Approval CE
UkrTEST
EAC
Cable diameter [mm] 2.5 mm
Cable resistance [Ohm] 705
Cable screen Copper braid
Cable type Single conductor
Certification company Intertek Semko
UkrTEST
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 1
Cold lead length [m] 3 m
Cold lead quantity 2
Cold lead size [mm²] 1 mm²
Cold lead type DSWB
Conductor insulation FEP
Coverage area [m²] 0.5 m²
Deformation strength [N] 600 N
Description DEVIheat 150S 75W 230V 0.5x1m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 75 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 1 m
Mat output [W/m²] 150 W/m²
Mat width [m] 0.5 m
Non operating temperature [°C] [Max] 120 °C
Operating temperature [°C] [max] 110 °C
Outer sheath PVDF
Outer sheath colour Red
Package depth [mm] 145 mm
Package height [mm] 590 mm
Package width [mm] 145 mm
Product description DEVIheat™ 150S
Product group Heating Mats
Pulling strength [N] 120 N
Set accessories No
Supply voltage [V] AC 230 V
Thickness [mm] 3 mm
Type DEVIheat™ 150S
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality