AVT, 60 °C - 110 °C, 170 mm, 5.0 m

065-0599

AVT PN25 60-110/5m 170mm R1/2 Brass pck

Product details

Gross weight 1.491 Kg
Net weight 1.462 Kg
Volume 5.607 Liter
EAN 5702421544228

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR (TW)700
Capillary tube length [m] 5 m
Description AVT PN25 60-110/5m 170mm R1/2 Brass pck
Function Temp. controller
Gain Ks 0.2
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Media temperature at sensor [°C] [Max] 160 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c3f9e8ec-04a0-44f1-a973-1c12af183075
SCIP dossier product name AVT1
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Sensor pocket length [mm] 170 mm
Sensor pocket material Brass
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 170 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 110 °C
Temperature setting range [°C] [Min] 60 °C
Time constant [sec] 50 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality