Shows 144 product(s)
AFQM, PN 25, DN 80, Flow rate [m³/h]: 8.00 - 40.00, Flange, Mounting version: Free
AFQM PN25 80/80 /0,2 flange flow/return
AFQM, PN 25, DN 100, Flow rate [m³/h]: 12.60 - 63.00, Flange, Mounting version: Free
AFQM PN25 100/125 /0,2 flange flow/ret
AFQM, PN 25, DN 125, Flow rate [m³/h]: 16.00 - 80.00, Flange, Mounting version: Free
AFQM PN25 125/160 /0,2 flange flow/ret
AFQM 2, PN 16, DN 65, Flow rate [m³/h]: 5.60 - 28.00, Flange, Mounting version: Free
Pressure independent control valve
AFQM 2, PN 16, DN 65, Flow rate [m³/h]: 8.40 - 42.00, Flange, Mounting version: Free
Pressure independent control valve