Automatic Bypass Control, AVDO, DN 25, Straight, External thread, External thread
003L6030
Self-acting constant flow valve
Self-acting constant flow valve
Gross weight | 0.948 Kg |
Net weight | 0.948 Kg |
Volume | 1.11 Liter |
EAN | 5702420018034 |
Gross weight | 0.948 Kg |
Net weight | 0.948 Kg |
Volume | 1.11 Liter |
EAN | 5702420018034 |
Connection size in | G 1¼ A |
Connection size out | G 1¼ A |
Connection types | Threaded |
Connections | 1" |
Description | Self-acting constant flow valve |
Design | Straight |
Differential pressure range [bar] [Max] | 0.5 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Inlet connection type | External thread |
Outlet connection type | External thread |
Product group | Automatic Bypass Control |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7b37c0d6-8f7d-4b5c-b1b0-5f93cc0ad594 |
SCIP dossier product name | AVDO COMMERCIAL 25 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Type | AVDO |
Valve size | DN 25 |
Working pressure [bar] [Max] | 10 bar |
Connection size in | G 1¼ A |
Connection size out | G 1¼ A |
Connection types | Threaded |
Connections | 1" |
Description | Self-acting constant flow valve |
Design | Straight |
Differential pressure range [bar] [Max] | 0.5 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Inlet connection type | External thread |
Outlet connection type | External thread |
Product group | Automatic Bypass Control |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7b37c0d6-8f7d-4b5c-b1b0-5f93cc0ad594 |
SCIP dossier product name | AVDO COMMERCIAL 25 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Type | AVDO |
Valve size | DN 25 |
Working pressure [bar] [Max] | 10 bar |