Return temperature limiters, FJVR Sensor, 10 °C - 80 °C, Sensor type: Built-in sensor

003L1070

Return temperature limiter sensor, type FJVR, should be combined with FJVR valve

Product details

Gross weight 0.154 Kg
Net weight 0.143 Kg
Volume 0.329 Liter
EAN 5702420009889

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve FJVR
Description Return temperature limiter sensor, type FJVR, should be combined with FJVR valve
Design Return temperature limiter
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Product group Return temperature limiters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9d1e72bd-f03b-472c-9833-d916070d4a90
SCIP dossier product name FJVR sensor
Sensor setting temperature [°C] [Max] 80 °C
Sensor setting temperature [°C] [Min] 10 °C
Sensor type Built-in sensor
Shut-off function No
Type FJVR Sensor
UK RoHS compliance Out of scope
UNSPSC CODE 40141616

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality