Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve
013G1383
This product is not available in this store. Please contact your local Customer Service Center.
RA-U built-in valve, small flow, with presetting
RA-U built-in valve, small flow, with presetting
Gross weight | 0.09 Kg |
Net weight | 0.086 Kg |
Volume | 0.104 Liter |
EAN | 5702425136603 |
Gross weight | 0.09 Kg |
Net weight | 0.086 Kg |
Volume | 0.104 Liter |
EAN | 5702425136603 |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contents of set | Valve |
Description | RA-U built-in valve, small flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Ferroli Korado Schäfer |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 15d96c60-c390-4af7-a3ed-eab3076e6190 |
SCIP dossier product name | RA-N & -U built-in valve 2 |
Type | Integrated valves |
Usage | For bottom supplied radiators |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contents of set | Valve |
Description | RA-U built-in valve, small flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Ferroli Korado Schäfer |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 15d96c60-c390-4af7-a3ed-eab3076e6190 |
SCIP dossier product name | RA-N & -U built-in valve 2 |
Type | Integrated valves |
Usage | For bottom supplied radiators |