Flow restrictors, RTD-CB, Back-flow, DN 20

013L1926

Assembled back-flow restrictor

Product details

Gross weight 0.327 Kg
Net weight 0.327 Kg
Volume 0.257 Liter
EAN 5702420079509

 

Application 1-pipe system
Connection size DN 20
Connection size in R 3/4
Connection size out Rp 3/4
Description Assembled back-flow restrictor
Flow restrictor type Back-flow
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 8.06 m³/h
Label product Yes
Product group Flow restrictors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 16 bar
Type RTD-CB
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality