Compression fittings for Alupex tubings, G 3/4", 18x2, Nickel plated

013G4188

Alupex fittings for pipe 18 x 2 mm

Product details

Gross weight 0.07 Kg
Net weight 0.068 Kg
Volume 0.082 Liter
EAN 5702420033068

 

Connections G 3/4"
Description Alupex fittings for pipe 18 x 2 mm
EU RoHS compliance Yes with exemptions
Finish Nickel plated
Flow temperature [°C] [Max] 95 °C
For tubings Alupex
For valves Couplings
Manifold CFD
RA 15/6T
RA 15/6TB
RA-C 15
RLV-K
RLV-KS
RLV-KDV
In scope of WEEE and contain batteries No
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
SCIP dossier product name Fittings for plastic pipe, 3/4"
Test pressure [bar] 10 bar
Thread Internal
Tube dimension [mm] 18x2
Type Compression fittings for Alupex tubings
Usage for AluPex
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality