Oil Nozzles, OD B, 6.00 gal/h, 23.35 kg/h, 45 °, Semi solid

030B0077

6.00GAL 45B OD

Product details

Gross weight 0.035 Kg
Net weight 0.034 Kg
Volume 0.02 Liter
EAN 5702425005930

 

Capacity [kg/h] 23.35 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 6 gal/h
CE evaluated Out of scope
CEN No
China RoHS compliance Out of scope
Description 6.00GAL 45B OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
Filter grade [µm] 140
Filter type Monel strainer
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product name OD - Nozzle - 0.00-6.00 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 45 °
Spray pattern Semi solid
spray pattern marking B
Type OD B
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality