Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 12, 10 bar

088U0512

Manifold 12+12 Danfoss BIV

Product details

Gross weight 7.304 Kg
Net weight 7.304 Kg
Volume 6.188 Liter
EAN 5702420080918

 

Bleed valve Not included
China RoHS compliance Out of scope
Description Manifold 12+12 Danfoss BIV
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 90 °C
Flowmeter No
Material BRASS
Number of heating manifold connections [loops] [Max] 12
Operating temperature [°C] [max] 90 °C
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances No
Test pressure [bar] 16 bar
Type Manifold FHF
UK RoHS compliance Out of scope
Valve connection Danfoss RA
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality