Termix BV T, Type 2 T-CP, 16 bar, 110 °C, DHW controller name: AVTB

144B3953

Instantaneous water heater

Product details

Gross weight 20 Kg
Net weight 19 Kg
Volume 0.173 Cubic.mtr

 

Application type Instantaneous DHW
China RoHS compliance Out of scope
Circulation connection size 3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Cover material White-lacquered steel sheet
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 360 mm
Depth without cover [mm] 240 mm
Description Instantaneous water heater
DH connection size 1"
DH connection type G int. Thread
DH pipe size Ø20
DHW circulation Included
DHW connection size 1"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø20
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Height with cover [mm] 800 mm
Height without cover [mm] 660 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5dacd5e0-4dc3-4ca7-b325-95e9f08bb090
Station size type Type 2 T-CP
Supply temperature construction [˚C] 110 °C
Type Termix BV T
UK RoHS compliance Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality