Termix BV T, Type 3 T-CP, 16 bar, 110 °C, DHW controller name: AVTB

004B6207

Termix BV, type 3, T-CP

Product details

Gross weight 27 Kg
Net weight 25 Kg

 

Application type Instantaneous DHW
Circulation connection size 3/4"
Circulation connection type G int. Thread
Circulation pipe size Ø18
Cover material White-lacquered steel sheet
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 360 mm
Depth without cover [mm] 240 mm
Description Termix BV, type 3, T-CP
DH connection size 1"
DH connection type G int. Thread
DH pipe size Ø20
DHW circulation Included
DHW connection size 1"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø20
Height with cover [mm] 800 mm
Height without cover [mm] 660 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Station size type Type 3 T-CP
Supply temperature construction [˚C] 110 °C
Type Termix BV T
Width with cover [mm] 540 mm
Width without cover [mm] 510 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality