MNT, DN 50, Internal thread
003Z2351
This product has been discontinued.
MNT DN 50, Internal thread, adjustment valve
MNT DN 50, Internal thread, adjustment valve
Gross weight | 2.17 Kg |
Net weight | 2.17 Kg |
Volume | 2.527 Liter |
EAN | 5710104095660 |
Gross weight | 2.17 Kg |
Net weight | 2.17 Kg |
Volume | 2.527 Liter |
EAN | 5710104095660 |
Connection types | Internal thread |
Description | MNT DN 50, Internal thread, adjustment valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 16 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
Setting scale | Yes |
Shut-off function | Yes |
Type | MNT |
Valve body material | Brass |
Valve size | DN 50 |
Connection types | Internal thread |
Description | MNT DN 50, Internal thread, adjustment valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 16 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
Setting scale | Yes |
Shut-off function | Yes |
Type | MNT |
Valve body material | Brass |
Valve size | DN 50 |