MNT, DN 20, Internal thread
003Z2332
This product is not available in this store. Please contact your local Customer Service Center.
MNT DN 20, Internal thread, adjustment valve
MNT DN 20, Internal thread, adjustment valve
Gross weight | 0.46 Kg |
Net weight | 0.46 Kg |
Volume | 0.672 Liter |
EAN | 5710104095622 |
Gross weight | 0.46 Kg |
Net weight | 0.46 Kg |
Volume | 0.672 Liter |
EAN | 5710104095622 |
Connection types | Internal thread |
Description | MNT DN 20, Internal thread, adjustment valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
Setting scale | Yes |
Shut-off function | Yes |
Type | MNT |
Valve body material | Brass |
Valve size | DN 20 |
Connection types | Internal thread |
Description | MNT DN 20, Internal thread, adjustment valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
Setting scale | Yes |
Shut-off function | Yes |
Type | MNT |
Valve body material | Brass |
Valve size | DN 20 |