RA-HC, DN 15, With test plugs, Internal thread

003Z3931

RA-HC DN 15, internal thread with test plugs, control valve

Product details

Gross weight 0.435 Kg
Net weight 0.435 Kg
Volume 0.559 Liter
EAN 5702420125947

 

China RoHS compliance Out of scope
Connection types Internal thread
Description RA-HC DN 15, internal thread with test plugs, control valve
Differential pressure range [bar] [Max] 1.8 bar
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.8 m³/h
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test plugs With test plugs
Type RA-HC
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality