Shows 83 product(s)
Accessory MBD 1000 Display MBT/MBS/AKS
Accessory MBD 1000 Display MBT/MBS/AKS, Used for product: MBS (4-20mA); MBT5560; MBT 3560; AKS (4-20mA)
Sensor pocket, AKS 120
Protection tube diameter [mm]: 7.0, Process connection type: Ø, 22, Protection tube material: Stainless steel
Sensor pocket, AKS 120, NPT
Protection tube material: Stainless steel, Protection tube diameter [mm]: 7.0, Process connection type: NPT, 1/2-14, Packing format: Multi pack, Quantity per packing format: 18
Temperature sensor, AKS 25 W4
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Electrical connection size: Pg 11
Sensor pocket, MBT 120
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 200, Process connection type: M, 18x1.5, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 125, Process connection type: G, 3/8, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 110, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 60, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250