Switches accessories, Sensor Pocket
060L354066
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.095 Kg |
Net weight | 0.093 Kg |
Volume | 0.1 Liter |
EAN | 5702428400510 |
Gross weight | 0.095 Kg |
Net weight | 0.093 Kg |
Volume | 0.1 Liter |
EAN | 5702428400510 |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [mm] | 27 x 2 |
Pressure inlet conn. std. | ISO 261 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 30 mm |
Sensor pocket length min. [in] | 3 1/3 in |
Sensor pocket length min. [mm] | 85 mm |
Sensor pocket material | Stainless steel |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [mm] | 27 x 2 |
Pressure inlet conn. std. | ISO 261 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 30 mm |
Sensor pocket length min. [in] | 3 1/3 in |
Sensor pocket length min. [mm] | 85 mm |
Sensor pocket material | Stainless steel |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS |