Switches accessories, Sensor Pocket
060L328066
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.085 Kg |
Net weight | 0.083 Kg |
Volume | 0.16 Liter |
EAN | 5702423150502 |
Gross weight | 0.085 Kg |
Net weight | 0.083 Kg |
Volume | 0.16 Liter |
EAN | 5702423150502 |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/2-14 |
Pressure inlet conn. std. | ANSI/ASME B1.20.1 |
Pressure inlet conn. type | NPT |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 4 3/8 in |
Sensor pocket length min. [mm] | 110 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS RT MBC |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/2-14 |
Pressure inlet conn. std. | ANSI/ASME B1.20.1 |
Pressure inlet conn. type | NPT |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 4 3/8 in |
Sensor pocket length min. [mm] | 110 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS RT MBC |