Switches accessories, Sensor Pocket KP/RT Stainless 112mm G ½"

017-436966

Sensor Pocket KP/RT Stainless 112mm G ½", Packing format: Multi pack, Quantity per packing format: 10

Product details

Gross weight 0.108 Kg
Net weight 0.106 Kg
Volume 0.084 Liter
EAN 5702428021012

 

China RoHS compliance Out of scope
EU RoHS compliance Out of scope
Ext. sensor pocket Ø [mm] 10.7 mm
In scope of WEEE and contain batteries No
Int. sensor pocket Ø [mm] 9.5 mm
Packing format Multi pack
Parts included Gasket set
Pressure inlet conn. size [in] 1/2
Pressure inlet conn. std. ISO 228-1
Pressure inlet conn. type G
Pressure inlet Internal/Extern External
Product group Switches accessories
Product Name Description Sensor pocket
Quantity per packing format 10 pc
REACH Candidate List substances No
Sensor pocket conn. length[mm] 22 mm
Sensor pocket length min. [in] 3 13/16 in
Sensor pocket length min. [mm] 97 mm
Sensor pocket material Stainless steel
Type Accessory
Type designation Sensor pocket
UK RoHS compliance Out of scope
Used for product KP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality