Differential pressure switch, RT262AL

017D004366

Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0

Product details

Gross weight 1.38 Kg
Net weight 1.1 Kg
Volume 4.629 Liter
EAN 5702428042765

 

Alarm Signal Falling
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -50 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -58 °F
Approval CCC
CE
EAC
LVD
PZH
RMRS
RoHS
RoHS China
TYSK
LLC CDC EURO-TYSK
UKCA
China RoHS compliance Yes
Contact differential [bar] 0.1 bar
Contact function SPDT (neutral zone)
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
DC13=12 W, 220 V
AC3=4 A, 400 V
LR=28 A, 400 V
Diff.press.setting range [bar] [max] 1.5 bar
Diff.press.setting range [bar] [min] 0.1 bar
Diff.press.setting range [MPa] [max] 0.15 MPa
Diff.press.setting range [MPa] [min] 0.01 MPa
Diff.press.setting range [psi] [max] 21.8 psi
Diff.press.setting range [psi] [min] 1.5 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
Insulation: 400V
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory setting [bar] 0.3 bar
Factory setting [MPa] 0.03 MPa
Factory setting [psig] 4 psig
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Max. neutral zone [bar] 0.33 bar
Max. test pressure [bar] Pe 13 bar
Max. test pressure [psig] 188 psig
Max. Working Pressure [bar] 11 bar
Max. Working Pressure [psig] 160 psig
Operat. range LP side [bar] Pe [max] 9 bar
Operat. range LP side [bar] Pe [min] -1 bar
Operat. range LP side [psig]Pe [max] 131 psig
Operat. range LP side [psig]Pe [min] -15 psig
Packing format Multi pack
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] Pe [max] 9 bar
Pressure range [bar] Pe [min] -1 bar
Product accessories Generic accessories
Switches accessories
Product description Diff. Pressure Switch
Product group Switches and thermostats
Product Name Description Differential pressure switch
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R11
R12
R123
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R507C
R717
Relay release time [s] 0 s
Reset function Auto
SCIP dossier no. 54f3e4b2-77e8-4825-a1c1-c3d5ba584171
Serviceable Contact systems
Type RT262AL
UK RoHS compliance Yes
UL approved refrigerants R11
R12
R123
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R507C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality