Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130.000 m³/h, NBR

016D3332

Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2

Product details

Gross weight 36.22 Kg
Net weight 34.409 Kg
Volume 75.24 Liter
EAN 5702422130758

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Body material Cast iron
China RoHS compliance Out of scope
Connection material Cast iron
Connection size [in] 4 in
Connection standard EN 1092-1
Connection type Flange
Cv value [gal/min] 150 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.25 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 3.6 psi
Est. time to close, water [ms] 29000 ms
Est. time to open, water [ms] 5000 ms
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Function NC
In scope of WEEE and contain batteries No
Kv value [m³/h] 130 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 218 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Water,Brine,Oil,Air
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] -13 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (piston)
Orifice size [mm] 100 mm
Orifice size fraction [in] 4 in
Packing format Single pack
Parts Program name EV220B 65 - 100
Product accessories Flanges
Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ca3467a2-054f-4e8c-b2c1-112e44e3f676
Seal Material NBR
Serviceable Solenoid valve spare parts
Specification key EV220B 100CI FL10 N NC000
Type EV220B
Type designation EV220B 100
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality