Solenoid coil, BQ220BS, DIN Spade, Supply voltage [V] AC: 220, Multi pack

018F4520

Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65

Product details

Gross weight 0.264 Kg
Net weight 0.175 Kg
Volume 0.25 Liter
EAN 5702428457217

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 104 °F
Ambient temperature range [°F] [min] -40 °F
Application Steam applications
Approval CE
EAC
LLC CDC TYSK
UKCA
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Black
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP65
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
Frequency [Hz] 60 Hz
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV215B
EV225B
EV245B
Power consumption 60Hz [VA] 19 VA
Power consumption [W] 60Hz 12 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rel. Humidity [% RH] [max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F4520
Supply voltage 60Hz Max [V] 220 V
Supply voltage [V] AC 220 V
Type BQ220BS
Type designation BQ220BS
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality