Temperature sensor, MBT 400, NTC

084N1026

Measuring range [°C]: -50 - 50, Sensor elem. resistance [Ohm]: 10000

Product details

Gross weight 0.082 Kg
Net weight 0.071 Kg
Volume 0.284 Liter
EAN 5702424052607

 

China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection 2 wire
Electrical connection size 2 wire
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Measuring range [°C] [max] 50 °C
Measuring range [°C] [min] -50 °C
Measuring range [°F] [max] 122 °F
Measuring range [°F] [min] -58 °F
Number of terminals [pcs] 2 pc
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 30 pc
Sensor elem. resistance [Ohm] 10000
Sensor element [pc] 1 pc
Sensor element type NTC
Sensor Insert Fixed
Type MBT 400
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality