Shows 26 product(s)
PAH pumps, PAH 12.5
Flow [gpm] [Max]: 5.400, Flow [l/min] [Max]: 20.90, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 10
Flow [gpm] [Max]: 4.200, Flow [l/min] [Max]: 16.40, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 4
Flow [gpm] [Max]: 1.600, Flow [l/min] [Max]: 6.40, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 6.3
Flow [gpm] [Max]: 2.700, Flow [l/min] [Max]: 10.60, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 2
Flow [gpm] [Max]: 0.600, Flow [l/min] [Max]: 2.50, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 25
Flow [gpm] [Max]: 11.100, Flow [l/min] [Max]: 42.70, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 32
Flow [gpm] [Max]: 14.400, Flow [l/min] [Max]: 55.60, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 63
Flow [gpm] [Max]: 27.700, Flow [l/min] [Max]: 106.80, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 80
Flow [gpm] [Max]: 35.900, Flow [l/min] [Max]: 138.10, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 70
Flow [gpm] [Max]: 31.100, Flow [l/min] [Max]: 119.60, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 50
Flow [gpm] [Max]: 22.600, Flow [l/min] [Max]: 87.10, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 25 CCW
Flow [gpm] [Max]: 11.100, Flow [l/min] [Max]: 42.70, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 32 CCW
Flow [gpm] [Max]: 14.400, Flow [l/min] [Max]: 55.60, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 80 CCW
Flow [gpm] [Max]: 35.900, Flow [l/min] [Max]: 138.10, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 100
Flow [gpm] [Max]: 38.200, Flow [l/min] [Max]: 146.90, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1500, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 20
Flow [gpm] [Max]: 9.000, Flow [l/min] [Max]: 34.90, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 12.5 Ex
Flow [gpm] [Max]: 5.200, Flow [l/min] [Max]: 21.60, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
PAH pumps, PAH 10 Ex
Flow [gpm] [Max]: 6.700, Flow [l/min] [Max]: 27.70, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
PAH pumps, PAH 4 Ex
Flow [gpm] [Max]: 1.600, Flow [l/min] [Max]: 6.40, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6
PAH pumps, PAH 6.3
Flow [gpm] [Max]: 2.700, Flow [l/min] [Max]: 10.60, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6