Non Return Valves for APP Pumps

Shows 13 product(s)

180H0047

Valve, VCM 10 1.5 to 1.5 VIC

Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: Victaulic 1.5 in, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 40.0, Rated flow [m³/h]: 11.5

180H0049

Valve, VCM 10 M42 to 1.5 VIC

Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M42 x 1,5, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 50.0, Rated flow [m³/h]: 11.5

180H0053

Valve, VCM 13 M42 to 1.5 VIC

Opening pressure [barg]: 0.4, 5.8 psig, Inlet Connection: M42 x 1,5, Outlet connection: Victaulic 1.5 in, Rated flow [gpm]: 47.6, Rated flow [m³/h]: 13.0

180H0055

Valve, VCM 30 M60 to 2.5 VIC

Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M60 x 1.5, Outlet connection: Victaulic 2.5 in, Rated flow [gpm]: 132.0, Rated flow [m³/h]: 30.0

180H0056

Valve, VCM 86 – 80 bar

Inlet Connection: Flange, Outlet connection: Victaulic 3 in, Rated flow [gpm]: 396.0, Rated flow [m³/h]: 90.0

180H0058

Valve, VCM 92 Flange to 3 VIC

Opening pressure [barg]: 0.1, 7.2 psig, Inlet Connection: Flange, Outlet connection: Victaulic 3 in, Rated flow [gpm]: 405.0, Rated flow [m³/h]: 92.0

180H0059

Valve, VCM 46 M60 to 2.5 VIC

Opening pressure [barg]: 0.2, 2.9 psig, Inlet Connection: M60 x 1.5, Outlet connection: Victaulic 2.5 in, Rated flow [gpm]: 202.0, Rated flow [m³/h]: 45.0

180H0256

Valve, VCM 22 M52 to 2 VIC

Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M52 x 1,5, Outlet connection: Victaulic 2 in, Rated flow [gpm]: 97.0, Rated flow [m³/h]: 22.0

View: