Shows 34 product(s)
Micro Channel heat exchanger, MCHE D1000-C, Multi pack
Rated capacity R410A [kW]: 2.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1100-C, Multi pack
Rated capacity R410A [kW]: 3.10, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1200-C, Multi pack
Rated capacity R410A [kW]: 4.90, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1300-C, Multi pack
Rated capacity R410A [kW]: 6.80, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1400-C, Multi pack
Rated capacity R410A [kW]: 14.80, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1700-C, Multi pack
Rated capacity R410A [kW]: 24.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1900-C, Multi pack
Rated capacity R410A [kW]: 50.70, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1000-C, Industrial pack
Rated capacity R410A [kW]: 2.30, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1100-C, Industrial pack
Rated capacity R410A [kW]: 3.10, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
Micro Channel heat exchanger, MCHE D1200-C, Industrial pack
Rated capacity R410A [kW]: 4.90, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121