Appliance controls

Shows 133 product(s)

077B0007

B0

Product Type: B0, Used for product: Freezers, Warm cut-in [°C]: 7.1, Warm cut-out [°C]: -2.0, Cold cut-in [°C]: 1.0, Cold cut-out [°C]: -9.5, Capillary tube length [mm]: 1300

077B0020

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Refrigerators, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -3.0, Cold cut-in [°C]: -4.5, Cold cut-out [°C]: -11.8, Capillary tube length [mm]: 1000

077B0021

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Refrigerators, Warm cut-in [°C]: -2.0, Warm cut-out [°C]: -11.0, Cold cut-in [°C]: -9.7, Cold cut-out [°C]: -21.0, Capillary tube length [mm]: 1000

077B0023

B0

Product Type: B0, Warm cut-in [°C]: -10.5, Warm cut-out [°C]: -16.0, Cold cut-in [°C]: -19.5, Cold cut-out [°C]: -26.0, Capillary tube length [mm]: 1000

077B0024

B0

Product Type: B0, Warm cut-in [°C]: -13.0, Warm cut-out [°C]: -21.0, Cold cut-in [°C]: -20.4, Cold cut-out [°C]: -30.5, Capillary tube length [mm]: 800

077B0025

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Freezers without alarm, Warm cut-in [°C]: -15.0, Warm cut-out [°C]: -23.0, Cold cut-in [°C]: -21.9, Cold cut-out [°C]: -32.0, Capillary tube length [mm]: 800

077B0026

B0

Product Type: B0, Warm cut-in [°C]: -17.0, Warm cut-out [°C]: -23.0, Cold cut-in [°C]: -23.0, Cold cut-out [°C]: -30.0, Capillary tube length [mm]: 1200

077B0027

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 15.2, Warm cut-out [°C]: 9.0, Cold cut-in [°C]: 8.0, Cold cut-out [°C]: 0.5, Capillary tube length [mm]: 1200

077B0028

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5.0, Cold cut-in [°C]: 3.0, Cold cut-out [°C]: -4.5, Capillary tube length [mm]: 1200

077B0033

Standard thermostat, B0

Product Type: B0, Type designation: Standard thermostat, Used for product: Refrigerators, Warm cut-in [°C]: 2.5, Warm cut-out [°C]: -5.0, Cold cut-in [°C]: -13.5, Cold cut-out [°C]: -24.5, Capillary tube length [mm]: 1200

View: