Thermostatic Expansion Valves

Shows 1,516 product(s)

067L5855

Thermostatic expansion valve, TR 6, R22/R407C

Temperature range [°C]: -10 - 15, Orifice size: 3, Orifice capacities [kW]: 11.40, Orifice capacities [TR]: 3.30

067L5856

Thermostatic expansion valve, TR 6, R22/R407C

Temperature range [°C]: -10 - 15, Orifice size: 4, Orifice capacities [kW]: 15.80, Orifice capacities [TR]: 4.50

067L5857

Thermostatic expansion valve, TR 6, R22/R407C

Temperature range [°C]: -10 - 15, Orifice size: 5, Orifice capacities [kW]: 18.50, Orifice capacities [TR]: 5.30

067L5858

Thermostatic expansion valve, TR 6, R22/R407C

Temperature range [°C]: -10 - 15, Orifice size: 6, Orifice capacities [kW]: 19.60, Orifice capacities [TR]: 5.60

067L5859

Thermostatic expansion valve, TR 6, R22/R407C

Temperature range [°C]: -10 - 15, Orifice size: 7, Orifice capacities [kW]: 23.60, Orifice capacities [TR]: 6.70

067L5955

Thermostatic expansion valve, TR 6, R410A

Temperature range [°C]: -10 - 15, Orifice size: 3, Orifice capacities [kW]: 10.50, Orifice capacities [TR]: 3.00

067L5956

Thermostatic expansion valve, TR 6, R410A

Temperature range [°C]: -10 - 15, Orifice size: 4, Orifice capacities [kW]: 14.00, Orifice capacities [TR]: 4.00

067L5957

Thermostatic expansion valve, TR 6, R410A

Temperature range [°C]: -10 - 15, Orifice size: 5, Orifice capacities [kW]: 17.60, Orifice capacities [TR]: 5.00

067L5958

Thermostatic expansion valve, TR 6, R410A

Temperature range [°C]: -10 - 15, Orifice size: 6, Orifice capacities [kW]: 21.10, Orifice capacities [TR]: 6.00

067L5959

Thermostatic expansion valve, TR 6, R410A

Temperature range [°C]: -10 - 15, Orifice size: 7, Orifice capacities [kW]: 24.60, Orifice capacities [TR]: 7.00

067N2000

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 10.00, Orifice capacities [TR]: 3.00, Pressure equalization: Externally equalized

067N2001

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 10.00, Orifice capacities [TR]: 3.00, Pressure equalization: Externally equalized

067N2002

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 14.00, Orifice capacities [TR]: 4.00, Pressure equalization: Externally equalized

067N2003

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20.00, Orifice capacities [TR]: 6.00, Pressure equalization: Externally equalized

067N2004

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20.00, Orifice capacities [TR]: 6.00, Pressure equalization: Externally equalized

067N2005

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20.00, Orifice capacities [TR]: 6.00, Pressure equalization: Externally equalized

067N2006

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 27.00, Orifice capacities [TR]: 7.50, Pressure equalization: Externally equalized

067N2007

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 38.00, Orifice capacities [TR]: 11.00, Pressure equalization: Externally equalized

067N2008

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 38.00, Orifice capacities [TR]: 11.00, Pressure equalization: Externally equalized

067N2009

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 43.00, Orifice capacities [TR]: 12.00, Pressure equalization: Externally equalized

View: