Desuperheating valve, TXI 2, Flare

068-3249

This product has been discontinued.

Inlet size [in]: 3/8 in, Inlet connection type: Flare, Outlet size [in]: 1/2 in, Outlet connection type: Flare, Pressure range (Pi) [bar]: 0 - 2, Temperature range [°C]: 100 - 130

Product details

Gross weight 0.336 Kg
Net weight 0.313 Kg
Volume 0.619 Liter
EAN 5702422071969

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 59 in
Capillary tube length [mm] 1500 mm
China RoHS compliance Yes exceed limitations
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet size [in] 3/8 in
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
Outlet connection type Flare
Outlet size [in] 1/2 in
Packing format Multi pack
PED category Art. 4, par. 3
Pressure range (Pi) [bar] [max] 2 bar
Pressure range (Pi) [bar] [min] 0 bar
Product group Expansion valves
Product Name Description Desuperheating valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC
Static Superheat (SS) [°C] -25 °C
Static Superheat (SS) [°F] -45 °F
Temperature range [°C] [max] 130 °C
Temperature range [°C] [min] 100 °C
Temperature range [°F] [max] 265 °F
Temperature range [°F] [min] 212 °F
Type TXI 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality