Float Expansion Valves

Shows 41 product(s)

027B0081

Float valve, SV 3E

Temperature range [°C]: -50 - 65, Approval: LLC CDC TYSK; CE; UKCA; EAC

027B2021

Float valve, SV 1

Inlet connection size [mm]: 25.7, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 65

027B2023

Float valve, SV 3

Inlet connection size [mm]: 25.7, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 65

027B2024

Float valve, SV 4

Inlet connection size [mm]: 21.8, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120

027B2025

Float valve, SV 5

Inlet connection size [mm]: 21.8, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120

View: