Thermostats, DEVIreg™ 527, Sensor type: w/o sensor, 15 A

140F1041

This product has been discontinued.

Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating

Product details

Gross weight 0.192 Kg
Net weight 0.19 Kg
Volume 0.875 Liter
EAN 5703466209103

 

Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] -10 °C
Application Floor heating
Approval CE
Ball pressure test temperature [°C] 75 °C
Certification company NEMKO
China RoHS compliance Out of scope
Colour White RAL 9010
Depth [mm] 36 mm
Description DEVIreg™ 527, ELKO, no sensor cable
Display (Yes/No) No
Display type No display
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection [°C] 5 °C
Height [mm] 85 mm
Hysteresis (+/-) 0.4
In scope of WEEE and contain batteries No
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 163 mm
Package height [mm] 61 mm
Package width [mm] 88 mm
Product description DEVIreg™ 527
Product group Thermostats
REACH Candidate List substances No
Regulation type Hysteresis
Relay switch 2-pole
Resistive load max [A] 15 A
Scale Setting 0 - 6
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type w/o sensor
Standby power consumption [W] [Max] 0.25 W
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC 230 V
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Terminal cable size max [mm²] 2 x 2.5
Type DEVIreg™ 53x series
UK RoHS compliance Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality