Thermostats, DEVIdry™ Pro Kit, Sensor type: NTC, 16 A

19911006

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating

Product details

Gross weight 0.808 Kg
Net weight 0.8 Kg
Volume 5.152 Liter
EAN 5703466194515

 

2-pole switch Yes
Ambient temperature [°C] [max] 30 °C
Ambient temperature [°C] [min] 0 °C
Application Floor heating
Approval EAC
Approval standard EN/IEC 60730-1 EN/IEC 60730-2-7 EN/IEC 60730-2-9
Ball pressure test temperature [°C] 75 °C
Certification company EAC
China RoHS compliance Out of scope
Colour White RAL 9010
Depth [mm] 54 mm
Description DEVIdry Pro Kit, Touch
DIN mounting No
Display (Yes/No) Yes
Display type Touch screen
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection [°C] 5 °C
Height [mm] 85 mm
Hysteresis (+/-) 0.4
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Package depth [mm] 280 mm
Package height [mm] 80 mm
Package width [mm] 230 mm
Pollution degree 2
Product description DEVIdry™ Pro Kit
Product group Thermostats
Regulation type Hysteresis
Resistive load max [A] 16 A
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Set accessories Assembly Tool For Devidry
Storage temperature [°C] [Max] 65 °C
Storage temperature [°C] [Min] -20 °C
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Temperature - floor [°C] [Max] 45 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 35 °C
Temperature - room [°C] [Min] 5 °C
Temperature max. limiter [°C] [Max] 60 °C
Temperature max. limiter [°C] [Min] 20 °C
Temperature min. limiter [°C] [Max] 35 °C
Temperature min. limiter [°C] [Min] 10 °C
Terminal cable size max [mm²] 2 x 2.5
Thermostat IP Class 21
Type DEVIdry™ Kit
UK RoHS compliance Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality