Shows 34 product(s)
AVPBT-F, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 1.60, 0.50 bar - 0.50 bar, External Thread, G 3/4 A, Mounting version: Return
AVPBT-F PN25 15/2,5 0,5 thread return
AVQT, PN 25, DN 15, Flow rate [m³/h]: 0.03 - 0.90, External Thread, G 3/4 A, Mounting version: Free
AVQT PN25 15/1,6 /0,2 thread flow/ret
AVQT, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 1.60, External Thread, G 3/4 A, Mounting version: Free
AVQT PN25 15/2,5 /0,2 thread flow/ret
AVQT, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 2.40, External Thread, G 3/4 A, Mounting version: Free
AVQT PN25 15/4 /0,2 thread flow/ret
AVQT, PN 25, DN 20, Flow rate [m³/h]: 0.16 - 3.50, External Thread, G 1 A, Mounting version: Free
AVQT PN25 20/6,3 /0,2 thread flow/ret
AVQT, PN 25, DN 25, Flow rate [m³/h]: 0.20 - 4.50, External Thread, G 1 1/4 A, Mounting version: Free
AVQT PN25 25/8 /0,2 thread flow/ret
AVQT, PN 25, DN 32, Flow rate [m³/h]: 0.40 - 10.00, Flange, Mounting version: Free
AVQT PN25 32/12,5 /0,2 flange flow/ret
AVQT, PN 25, DN 40, Flow rate [m³/h]: 0.80 - 12.00, Flange, Mounting version: Free
AVQT PN25 40/20 /0,2 flange flow/ret
AVQT, PN 25, DN 50, Flow rate [m³/h]: 0.80 - 15.00, Flange, Mounting version: Free
AVQT PN25 50/25 /0,2 flange flow/ret
AVQMT, PN 25, DN 15, Flow rate [m³/h]: 0.01 - 0.18, External Thread, G 3/4 A, Mounting version: Free
AVQMT PN25 15/0,4 /0,2 thread flow/ret