Preheaters, FPHE 10, 12.00 kg/h, PTC element: 2 x 120, Thermostat: 60/32

030N6012

FPHE 10 - SERVICE

Product details

Gross weight 0.141 Kg
Net weight 0.138 Kg
Volume 0.165 Liter
EAN 5702425096006

 

Approval CE
Intertek Semko
Capacity [kg/h] 12 kg/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing valve No
Connections G 1/8
Cut in temperature [°C] 60 °C
Cut out temperature [°C] 32 °C
Description FPHE 10 - SERVICE
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)-I, 7(c)-I
In scope of WEEE and contain batteries No
Neck diameter [mm] 18.5 mm
Packing format Multi pack
Product group Preheaters
PTC element 2 x 120
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bdcea616-ab25-46f2-b243-2281a09c42af
SCIP dossier product name Oil preheater FPHE 10
Supply voltage [V] 230 V
Supply voltage [V] [Max] 255 V
Supply voltage [V] [Min] 180 V
Thermostat 60/32
Type FPHE 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality