Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 6, 10 bar

088U0506

Manifold 6+6 Danfoss BIV

Product details

Gross weight 3.588 Kg
Net weight 3.588 Kg
Volume 3.919 Liter
EAN 5702420080857

 

Bleed valve Not included
China RoHS compliance Out of scope
Description Manifold 6+6 Danfoss BIV
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 90 °C
Flowmeter No
Material BRASS
Number of heating manifold connections [loops] [Max] 6
Operating temperature [°C] [max] 90 °C
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0f2f0bac-966c-4b04-9308-d05f77ce531d
SCIP dossier product name Manifold x+x Danfoss BIV
Test pressure [bar] 16 bar
Type Manifold FHF
UK RoHS compliance Out of scope
Valve connection Danfoss RA
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality