Coupling

180Z0243

APP 0.6-3.5, Motor frame Size: IEC 100/112, 0.63 in, 28 mm

Product details

Gross weight 0.282 Kilogram
Net weight 0.25 Kilogram
Volume 0.653 Liter
EAN 5715162675328

 

Application Desalination
CE evaluated Out of scope
Contain batteries No
Description APP6.0-3.5 Coupling Softex 28H7-16H7
For product APP 0.6-3.5
Motor frame Size IEC 100/112
Motor shaft diameter [in] 1.1 in
Motor shaft diameter [mm] 28 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality